M12 power device connectors with push-pull fast locking

2026-03-19
M12 power device connectors with push-pull fast locking

The new M12 push-pull power device connectors from Phoenix Contact extend the existing portfolio with a compact solution for reliable power transmission.

The push-pull fast-locking system allows connector pairs to be connected quickly and easily. This reduces installation effort by up to 80 percent compared to screw connections. The connectors transmit currents of up to 16 A and voltages of up to 630 V. Different housing versions enable flexible integration into different installation situations. Recessed M12 ports support a space-saving device concept. The device connections are compatible with both screw and push-pull connectors.

With this new addition, M12 device connectors for reflow soldering are now fully available with innovative push-pull connection technology – for signal, data, and power transmission.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications