Marketing motif: Current transformers for new installations floating in space

Current transformers for new installations

Our PACT current transformers for new installations offer a complete portfolio for converting alternating currents up to 4,000 A AC. PACT current transformers are available as bus-bar, window-type, and winding current transformers with a range of different transformation ratios, accuracy classes, and rated powers suitable for your current measurement tasks.

Your advantages

  • Protection against damage: Short circuit of the transformer by rotation of the captive terminal cover through 90°
  • Variable mounting with flexible fastening options
  • Measure peak loads reliably with a thermal nominal continuous current of 120% of the primary rated current
  • Increased electrical safety with high rated insulation voltages
    up to 1,000 V (L-N)
  • Space-saving design with consistently narrow housing widths of 30 mm

Your advantages in detail

PACT current transformers: manual operation of the rotatable terminal cover
PACT current transformers with variable mounting options
PACT current transformer with icon for current peaks up to 120% of the rated current
PACT current transformers: manual operation of the rotatable terminal cover

All terminal points are made accessible immediately by rotating the captive terminal cover through 90°. At the same time, the current transformer is short circuited to protect it against damage if conductors are disconnected from the secondary side during active operation. The proven screw-connection technology ensures that electrical conductors are connected safely.
The rotatable cover secured in the housing brings you even more advantages: on the one hand, it cannot be lost, and secondly, by turning it back to its original position you immediately receive visual confirmation that it is safe to touch.

PACT current transformers with variable mounting options

PACT current transformers come with various mounting options, depending on your requirements:

  • Typical installation of the current transformer directly onto the busbar with the included accessories
  • Current transformer screw connection on a mounting panel via the plug-on feet included
  • Mounting on DIN rails with snap-in adapters available as an option

PACT current transformer with icon for current peaks up to 120% of the rated current

PACT current transformers enable you to measure larger current peaks safely without the risk of damage. This is because the PACT current transformers have been designed for a continuous nominal current of 120% of the primary nominal current strength. This means that for a rated current that is 1.2 times greater, a PACT current transformer with a specified rated power of 10 VA actually delivers 14.4 VA – and on a continual basis.

Increased electrical safety

The housing walls of PACT current transformers have a 14 mm overlap, thus offering better electrical safety than required by the standard. These overlaps significantly increase the air clearances and creepage distances and thereby prevent electrical sparkovers from the primary to the secondary side.
The rated insulation voltage of conventional 720 V transformers is just 416 V (L-N). PACT current transformers enable a maximum rated insulation voltage of up to 1,000 V (L-N).

EN 61869

(Transformer standard)

PACT MCR-V...

Rated insulation voltage
Operating voltage 480 V (L-L) 277 V (L-N)
  720 V (L-L) 416 V (L-N)
  1,000 V (L-L) 577 V (L-N)
  - 1,000 V (L-N) PACT
Impulse withstand voltage for transformer testing
at 277 V (L-N) 3 kV 6 kV
at 1,000 V (L-N) 6 kV 12 kV PACT
Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data measurement. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure