All terminal points are made accessible immediately by rotating the captive terminal cover through 90°. At the same time, the current transformer is short circuited to protect it against damage if conductors are disconnected from the secondary side during active operation. The proven screw-connection technology ensures that electrical conductors are connected safely.
The rotatable cover secured in the housing brings you even more advantages: on the one hand, it cannot be lost, and secondly, by turning it back to its original position you immediately receive visual confirmation that it is safe to touch.
Bus-bar current transformer, primary current can be selected between 50...500 A AC; secondary current can be selected as 1 A AC or 5 A AC; accuracy class can be selected as 0.5 or 1; rated power can be selected