The robust ECS electronics housings are ideally suited for wall and mast mounting. They allow the easy integration of printed circuit boards with thicknesses of 1.59 mm and 2.38 mm. In addition, the housing is also available in a ventilated version. The integrated tamper protection prevents unauthorized access.
Faceplate of the ECS Family, prepared for cable gland M20 (1x) and M25 (1x), snap-in locking. IP66/IP67/IP68/IP69 degree of protection in conjunction with associated housing. Color: Black (9005), Width: 196 mm, Height: 34 mm, Depth: 62 mm