ECS-P-122X169-S-UV1-2RJ45
-
Front plate
1143740
ECS family faceplate, ready for integration of two VARIOSUB RJ45 VS-08 connectors, screw locking, rated IP66/IP67/IP68/IP69 when combined with ECS housing, Color: Black (9005), Width: 163 mm, Height: 30 mm, Depth: 62 mm
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Degree of protection | The specification for IP protection applies to the item combination ECS-B-... in conjunction with an unaltered ECS-P...-B front panel. |
Degree of protection | When using front panels with connection technology, the IP protection class of the connection technology determines the protection class of the overall solution. |
Recommendation | Further information and detailed dimensions are available in the download area. |
Product type | Front plate |
Housing type | Outdoor housing |
Housing series | ECS |
Product family | ECS..122X..S.. |
Dimensional drawing |
|
Width | 163 mm |
Height | 30 mm |
Depth | 62 mm |
PCB design | |
PCB thickness | 1.57 mm ... 2.36 mm |
Color (Housing) | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Housing material | PC |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 2000 - 10 Hz |
Sweep speed | 1 octave/min |
Acceleration | 15g (61.6 Hz ... 2000 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 50g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Test duration | 96 h |
Test for substances that would hinder coating with paint or varnish | |
Specification | VDMA 24364:2018-05 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP66/IP68 (2 m/24 h) |
Ambient conditions | |
Degree of protection | IP66/IP67 |
Max. NEMA code to attain | 6 |
Impact strength | IK08 |
Ambient temperature (operation) | -40 °C ... 100 °C |
Ambient temperature (storage/transport) | -40 °C ... 100 °C |
Number of PCB holders | 1 |
Thickness of the PCB | 1.57 mm ... 2.36 mm |
Mounting type | Screw locking mechanism |
Item number | 1143740 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | ACFDAB |
Product key | ACFDAB |
GTIN | 4063151131159 |
Weight per piece (including packing) | 109 g |
Weight per piece (excluding packing) | 109 g |
Customs tariff number | 84879090 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SF-TXH 20X100 - Screwdriver 1200151
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
WT-STEEL SH 4,6X150 - Cable tie 3240820
-
HS LC-V-T-D4X5,2S-45 - Fiber optic 1082300
-
HS LC-F-T6X3-150 - Fiber optic 1082301
-
HS LCA-RGB-10X5-L - Signal light 1082299
-
ECS-BL - Safety clip 2230012
-
ECS-PM - Mounting bracket 2230013
-
ECS-PCB - PCB 1004300
-
VS-08-A-RJ45/LP-1-IP67-BK - Panel-mount frame 1658655
-
VS-08-SD-F-BK - Protective cover 1658066
-
VS-08-BU-RJ45-6/LH-1 - RJ45 PCB connector 1653087
-
CUC-V06-C1PBK-S/R4CE8:1 - RJ45 connector 1414408
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL RJ45 PROTECT CAP GY - Dust protection 1065531
Your advantages
Housing design supports the installation of a range of PCB thicknesses for high application diversity
Optional accessories for wall and mast mounting
Proven PCB connection technology
Integrated tamper protection
Effective protection of electronics against thermal and mechanical influences
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre