cULus Recognized
Approval ID: E60425-20030211Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 15 A | 24 - 14 | ||
Use group D | ||||
300 V | 10 A | 24 - 14 |
VDE report with production monitoring
Approval ID: 40030462Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 24 A | 0.2 - 2.5 |