CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 28 - 12 | ||
D | ||||
300 V | 10 A | 28 - 12 |
Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Deutschland. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen
Printed circuit board terminal, nominal current: 22 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of rows: 2, number of positions per row: 10, product range: MKKDS 3, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 28 - 12 | ||
D | ||||
300 V | 10 A | 28 - 12 |