IDC 0,3/ 8-3,81 - PCB terminal block
1706235

product line COMBICON Terminals XS
cross section 0.34 mm2
pitch 3.81 mm
connection method Displacement connection
mounting type Wave soldering

Printed circuit board terminal, nominal current: 5 A, rated voltage (III/2): 160 V, nominal cross section: 0.34 mm2, number of potentials: 8, number of rows: 1, number of positions per row: 8, product range: IDC 0,3, pitch: 3.81 mm, connection method: Displacement connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Connection without conductor pretreatment for huge time savings
Intuitive operation due to color-coded actuating push button