MUTTB 2,5 - Mini feed-through terminal block
3249013

cross section
connection method
Flow Pictogram
voltage Pictogram

Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 22 A, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 15, NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Fixed bridges and test sockets can be used on both levels
Space saving thanks to compact design and mounting option on a 15 mm DIN rail
Clear arrangement thanks to marking of all terminal points
Easy potential distribution thanks to standardized plug-in bridges