HV-M 8-HR
-
High-current connector
0713041
High-current connector, nom. voltage: 1250 V, nominal current: 232 A, number of connections: 1, number of positions: 1, connection method: Bolt connection, mounting type: NS 35/15, color: gray
Product details
| Product type | Bolt connection terminal block |
| Number of positions | 1 |
| Number of connections | 1 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Number of connections per level | 1 |
| Level 1 | |
| Connection method | Bolt connection |
| Screw thread | M8 |
| Tightening torque | 6 ... 15 Nm |
| Conductor cross-section flexible | 2.5 mm² ... 95 mm² |
| Conductor cross-section, flexible [AWG] | 14 ... 3/0 (converted acc. to IEC) |
| Nominal current | 232 A |
| Maximum load current | 232 A |
| Nominal voltage | 1250 V |
| Width | 24.5 mm |
| Bolt length | 25 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | II |
| Insulating material | PA-GF |
| Mechanical data | |
| Open side panel | No |
| Connection in acc. with standard | DIN 46235:1983-07 |
| Mounting type | NS 35/15 |
| Item number | 0713041 |
| Packing unit | 25 pc |
| Minimum order quantity | 1 pc |
| Sales key | BA |
| Product key | BE4211 |
| GTIN | 4017918980832 |
| Weight per piece (including packing) | 44,51 g |
| Weight per piece (excluding packing) | 44,51 g |
| Customs tariff number | 85369010 |
| Country of origin | NL |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HV-M 8-VS 2 - Connection element 0711933
-
HV-M 8-VS 3 - Connection element 0711946
-
HV-TP - Partition plate 0711894
-
HV-TP/B - Separating plate 0711904
-
X-PEN 0,35 - Marker pen 0811228
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
PS-6 - Test plug 3030996
-
PS-6/2,3MM RD - Test plug 3038736
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg