PTFIX 6/6X2,5-MTL BU - Function distribution block
1487215

cross section
connection method
Flow Pictogram
voltage Pictogram

Function distribution block, Basic terminal block with feed-in and disconnect knife in the branches, disconnection via screwdriver or manually, nom. voltage: 400 V, nominal current: 20 A, Load contact, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, Line contact, connection method: Push-in connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue

Product details









Your advantages

Time savings with ready-to-mount blocks without manual bridging
Approx. 30% space savings on the DIN rail with transverse mounting
Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Circuit disconnection via built-in disconnect knife, actuation via screwdriver or by hand