DNV
Approval ID: TAE00001S9IECEE CB Scheme
Approval ID: DE1-65779| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 76 A | - 16 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 85 A | 16 - 4 | ||
| Multi-conductor connection | 600 V | 85 A | - 14 | |
| C | ||||
| 600 V | 85 A | 16 - 4 | ||
| Multi-conductor connection | 600 V | 85 A | - 14 | |
LR
Approval ID: LR24100022TAVDE Zeichengenehmigung
Approval ID: 40020166| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 76 A | 1.5 - 16 | ||
ATEX
Approval ID: KEMA04ATEX2048U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 690 V | 73.5 A | 1.5 - 16 | |
| Only rigid conductors | 690 V | 89.5 A | 1.5 - 25 | |
cUL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 85 A | 16 - 4 | ||
IECEx
Approval ID: IECExKEM06.0027U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 690 V | 73.5 A | 1.5 - 16 | |
| Only rigid conductors | 690 V | 89.5 A | 1.5 - 25 | |
UL Recognized
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 85 A | 16 - 4 | ||