cULus Recognized
Approval ID: E60425-19920722Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 41 A | |||
C | ||||
150 V | 41 A | |||
D | ||||
300 V | 10 A |
Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Deutschland. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen
Feed-through header, nominal cross section: 6 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: DFK-PC 5/..-GF-SH, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 5 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 5, Electrical properties: shielded, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 41 A | |||
C | ||||
150 V | 41 A | |||
D | ||||
300 V | 10 A |