CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
300 V | 65 A | 24 - 6 |
IECEE CB Scheme
Approval ID: NL-39732Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | - 10 |
EAC
Approval ID: KZ7500651131219505KEMA-KEUR
Approval ID: 71-126336 REV.1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 0.5 - 10 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 65 A | 24 - 6 | ||
Use group C | ||||
300 V | 65 A | 24 - 6 | ||
Use group F | ||||
500 V | 65 A | 24 - 6 | ||
Use group D | ||||
600 V | 5 A | 24 - 6 |