- Resettable, thus enabling fast restart after a fault as replacement parts are not needed
- Easy retrofitting of existing systems with automotive fuses due to the identical pin connector pattern
- Optimum overload protection for connected loads due to the choice of different characteristic curves
1-channel thermal device circuit breaker for protecting loads up to 32 V DC in the event of an overload. Fuse type: fast-acting. Can be plugged onto fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 15 A