Cable gland made from PP with Pg thread, rotatable, IP54 protection
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable protection end sleeve, material: Brass, nickel-plated, color: silver-colored, inside diameter: 38 mm
Cable gland, Pg thread, IP66 protection, angled
Fixing bracket for protective sleeves, fixed with two screws
Cable gland, Pg thread, IP66 protection, angled
Counter nut, for threads M40, color: black
Cable gland, Pg thread, IP66 protection, straight
End sleeves as cable protection, made of brass, for WP-STEEL PVC C
Cable gland made from PP with metric thread, rotatable, IP54 protection
Cable gland made from brass with Pg thread, rotatable, IP40 protection