SCRT 9X16-27
- Mounting unit
SCRT 9X16-27
- Mounting unit
0830970
Screwable fixing bands 9 x 16 - 27
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Screwable fixing bands 9 x 16 - 27
Screwable fixing bands 9 x 180 - 200
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 80 mm, height: 25 mm, length: 2000 mm
Screwable fixing bands 9 x 80 - 100
Cable gland made from PP with metric thread, rotatable, IP54 protection