Cable binders ideal for permanent fastening to virtually any surface, with fastening lug for screwing or fixing with rivets
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 16.5 mm, Total length: 50 m
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 40 mm, height: 60 mm, length: 2000 mm
Fixing bracket for protective sleeves, fixed with two screws
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 60 mm, height: 60 mm, length: 2000 mm
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 120 mm, height: 80 mm, length: 2000 mm
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: V0, inside diameter: 6.5 mm, Total length: 50 m
Protective hose, material: PVC, filament: PVC sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inside diameter: 22 mm, Total length: 10 m
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 80 mm, height: 60 mm, length: 2000 mm