The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Crimp contact, series: HC-M-...-70, Pin, turned, contact diameter: 9.5 mm, connection cross section: 35 mm2 ... 35 mm2, AWG 2...2 , contact material: Cu alloy