The new high-speed connector enables data transmission at up to 28 Gbps for the first time. This leap in performance is now a reality thanks to the intelligent component architecture and quality-driven manufacturing. High-quality materials and contact surfaces are used. Customers are now presented with completely new design possibilities which still comply with the established market standard.
Strain relief, number of positions: 16, pitch: 1.27 mm, color: black