Software add-on for integration and execution of MATLAB/Simulink models on Remote Field and Axioline controllers
PLC programming software
Take advantage of our user-friendly and powerful PLC programming software to make your automation processes efficient. From OPC drivers to flexible software platforms for comprehensive engineering tasks – we have the ideal solution for you.With PLCnext Technology, we offer you a future-proof platform that enables seamless integration and maximum flexibility to increase your productivity and reduce operating costs.
WATERWORX includes function block libraries for PC Worx which supplement the control technology from Phoenix Contact with functions such as regulation or control of field devices in process automation for water and wastewater treatment. The function blocks can be downloaded.
Function block library for safety-related analog value acquisition with standard I/O modules. Please contact the safety hotline (+49 5281 9-462777) before ordering the SAFE AI article.
The PLCnext Technology tool chain is required to develop real-time and non-real-time applications in C++ and C# for PLCnext controllers. The PLCnext CLI command line tool is a core component in the tool chain and can be used to create metadata, C++ header files, and PLCnext Engineer libraries, as well as for the build process. There is also an add-in for Eclipse® and an extension for Microsoft Visual Studio®. This extends the user interfaces of these development environments to support the development process for PLCnext Technology.
MOTION-MONITORING contains function blocks for safety-related monitoring of machines and detection of errors in machine motion. The monitoring functions are performed in the safety PLC using PLCnext Engineer.
Engineering software for industrial automation PLCnext Engineer
PLCnext Engineer combines traditional PLC programming, the latest software development approaches, and AI-powered assistance features in an open development environment for industrial automation. With this approach, you can develop, test, and optimize automation solutions more efficiently – from the initial project idea right through to commissioning. PLCnext Engineer bundles all the key functions developing applications for PLCnext Control into a single software package:
• Programming in accordance with IEC 61131-3
• Visualization
• Configuration
• Diagnostics
With the open architecture of PLCnext Technology, classic PLC programming, high-level languages, modern software development, and AI-powered functions can be connected flexibly with one another. This enables automation experts and IT experts to work on an application simultaneously, each using their own preferred tools and programming languages. This eliminates the limitations of proprietary development environments. In turn, this approach simplifies development processes, improves collaboration across different disciplines, and shortens the time to market for new applications.
AI support for more efficient engineering
The integrated generative AI helps developers solve tasks more quickly, use knowledge more efficiently, and speed up development processes. It provides context-based information, assists in the creation and optimization of applications, and makes it easier to work with existing program code, configurations, and documentation. This makes it possible to realize new applications more quickly and to extend and optimize existing automation solutions efficiently.
In particular in complex applications, AI helps to make existing project and application knowledge available more quickly, shortens training times, and lightens the workload for engineering teams in their day-to-day work. The user retains control at all times: Suggestions are displayed transparently, and changes are applied only after confirmation. This allows engineering teams to free up more time for innovation, shorten development cycles, and accelerate the implementation of new automation solutions.