ST 2,5-QUATTRO/4P-PE - Spring-cage protective conductor terminal block
3042162
No. ELDAS®: 158401365

Spring-cage protective conductor terminal block, number of connections: 4, connection method: Plug-in connection, 1 level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products



Your advantages

Same shape and pitch as the PIN/PIN versions of the COMBI series
Contact is made free from mechanical and electrical errors by simply snapping onto the DIN rail
ST ...-PE meet all the requirements of standard IEC 60947-7-2
Tested for railway applications