Connector element right, left housing with engagement pin, right closed with cover
SPV 2,5/ 1-R GNYE
-
Plug
3041105
No. ELDAS®:
158990365
No. ELDAS®:
158990365
Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: green-yellow
Product details
VDE Zeichengenehmigung
Approval ID: 40019518| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Only flexible conductors | 500 V | 0.2 - 2.5 | ||
| Only rigid conductors | 500 V | 0.2 - 4 | ||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 20 A | 26 - 12 | ||
| C | ||||
| 300 V | 20 A | 26 - 12 | ||
| D | ||||
| 600 V | 5 A | 26 - 12 | ||
EAC
Approval ID: KZ7500651131219505Compatible products
Your advantages
Cable housing can be snapped on to the plugs, see figure below
The plug with spring-cage connection is assembled directly on site by snapping together single-position plug elements
The ST-COMBI plugs for self-assembly provide solutions that users can implement themselves
Tested for railway applications