ZB 5,LGS:L1-N,PE - Zack marker strip
1050415
No. ELDAS®: 158954095

Zack marker strip, Strip, white, labeled, horizontal: L1, L2, L3, N, PE, L1, L2, L3, N, PE, mounting type: latching, for terminal block width: 5.2 mm, Number of individual labels: 10, text field height: 10.5 mm, text field width: 5.15 mm

Product details








Compatible products


Your advantages

Other pitches available on request
The multi-section marking strips are easy to fit and can be easily separated if required
Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves
Unmarked marking strips can be custom-labeled with a plotter or by hand