SP 2,5/ 5 - Plug
3040290
No. ELDAS®: 158980535

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 5, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: gray

Product details









Your advantages

Large-surface labeling option
Practical coding option