UT 6/1P-PE - Protective conductor terminal block
3060555
Electrical number: 158113065

Protective conductor terminal block, Current and voltage are determined by the plug used., number of connections: 2, connection method: Screw/plug-in connection, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products