UP 6/ 1 BU - Plug
3060717

Plug, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2- 6 mm2, color: blue

Product details