UP 6/10 - Plug
3060704
No. ELDAS®: 158943375

Plug, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 10, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2- 6 mm2, color: gray

Product details