UP 6/ 1-R BU - Plug
3060801
No. ELDAS®: 158944455

Plug, COMBI connectors are connectors without switching capacity in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.2 mm2- 6 mm2, color: blue

Product details









Compatible products