ST 2,5-QUATTRO/2P BU - Feed-through terminal block
3040669
No. ELDAS®: 158401255

Feed-through terminal block, nom. voltage: 500 V, nominal current: 24 A, number of connections: 4, connection method: Spring-cage/plug-in connection, Rated cross section: 2.5 mm2, 1st level connection right, cross section: 0.08 mm2 - 4 mm2, 1st level connection left, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Tested for railway applications
The plug-in ST-COMBI spring-cage terminal block series combines the system advantages of the ST standard terminal block series with those of the COMBI plug-in system