UCS universal housings

UCS universal housings for embedded systems

Universal housings from the UCS series are the ideal solution for embedded systems and single-board computers. The IP40 housings reliably protect PCBs in a standard form factor and custom designed PCBs from external influences. Removable side panels allow integration of any connection technology and modular housing solutions in individual installed heights.

Go to Product Detail Page for item 2203393
UCS PED 9005 - Stand
UCS PED 9005 - Stand
2203393
Electrical Number: 824900321

Stand for mounting the UCS housing; height: 47 mm; material: polyamide; color: black, similar to RAL 9005; panel mounting option is integrated, snaps into the screw holes of the housing

Your advantages

  • Modular system for high-level adaptability and simple storage
  • Integrated or flexible PCB mounting for variable electronics solutions
  • Tailored interfaces for versatile electronics solutions as well as optional passive heatsinks and thermal simulation for optimum heat dissipation
  • Extensive range of accessories for greater adaptability and flexibility in device development
  • Reduced logistics outlay with components that are compatible with one another
Free sample
Test the UCS series universal housings

Would you like to test the UCS series electronics housings for embedded systems? – Order your personal sample set right now. We provide expert advice on the selection and design-in of the housings in the desired application. Discover the advantages of Phoenix Contact solutions for yourself.

Order a free sample
UCS series electronics housings for embedded systems and single-board computers
Configurator for UCS universal housings for embedded systems

Configurator for universal housings for embedded systems

Configure the UCS housing in the modular system. Together with the accessories, different housing sizes and diverse attachment and mounting options ensure smart solutions for embedded systems applications. Integrated heatsinks support high-performance and thermally demanding applications. For thermal analysis, also use online thermal simulation after completing the configuration.

Top innovations and applications


Heatsinks and thermal simulations for UCS electronics housings

Heat out. Power in. Optimized cooling for UCS electronics housings

Maximize power density in your devices with passive cooling solutions and thermally optimized PCB layouts in UCS electronics housings: from configuration and comprehensive thermal simulations to implementation – ideal for powerful and miniaturized embedded system applications.

UCS series electronics housings with displays and keypads

The universal housing of the UCS series is also available including pre-assembled touch displays and membrane keypads. You can design both via configurator. Your added value: Accessories that are perfectly matched to your housing and time-saving assembly.

Universal electronics housing in logistics

Universal housing concept for the IoT gateway

An adaptable housing for IoT applications: MyOmega Systems GmbH was looking for a flexible housing concept with high modularity for the housing parts – and they found what they were looking for at Phoenix Contact. The UCS electronics housing now serves as the protective casing for the “d3” IoT gateway.

UCS series housings for embedded systems at a glance


Interactive image map: UCS series universal housings
Easy stacking
Two UCS housings of the same size can be stacked to easily extend a system.
Easy stacking
Secure stand on the desk
You can also use the UCS series as desktop housings by using a stand adapter.
Secure stand on the desk
Suitable for the control cabinet
You can also use your device on a DIN rail in the control cabinet by using a DIN rail adapter.
Suitable for the control cabinet
Removable side panels
The removable side panels can be quickly and easily processed and printed.
Removable side panels
Wall bracket
Wall brackets screwed to the housing are used for rapid wall mounting.
Wall bracket
Wide range of integration options
Whether connection technology, displays, or light guides, UCS is ideal for integrating components according to your requirements.
Wide range of integration options
Modular system
Modular housing series in five sizes, two heights, and two basic colors. With the corner inlays in eight colors, you have hundreds of options for your device design.
Modular system
Increase in volume
The height adapters not only enable you to increase the installed height of your housing, but also the variety of applications by providing more space for your electronics.
Increase in volume
Heatsinks
Passive heatsinks including thermal simulation for reliable heat dissipation.
More about passive heatsinks
Heatsinks

Versatile use both on the DIN rail and in the control cabinet

Find out how versatile the UCS housing system is – both on the DIN rail and in the control cabinet. The UCS series can be tailored individually to the required application due to its modular system. The housings provide the perfect protection for PCBs in standard form factor. Flexible PCB mounting allows you to fit multiple PCBs in one housing.

Your added value in detail

Combination options of the UCS series modular system
Flexible PCB fixing
Five different housing sizes
UCS universal housing with display and membrane keypad
UCS series housings with connection technology
UCS heatsink solutions
Combination options of the UCS series modular system

UCS universal housings consist of two identical housing halves and removable side panels. The corner inserts, available in different versions and colors, connect the halves of the housing and act as guides for the side panels. They are easy to process and can be used in two different housing sizes. The volume of the housings can be increased by adapters and corresponding side panels.

Flexible PCB fixing

The UCS housing series features the ability to accommodate various form factor printed circuit boards. Adhesive pads allow you to use almost any PCB, of course including your own developments, in the UCS housing. This flexibility also allows multiple PCBs to be accommodated. Depths of 47 mm and 67 mm are available.

Five different housing sizes

With a comprehensive range of accessories, the housings can be used in a variety of ways: outside the control cabinet, on the desk, standing upright, lying down, on the wall, or on a VESA adapter. Use in the control cabinet is possible via DIN rail adapters with side lengths of 125 mm or 145 mm.
The IP40 polycarbonate PC housings (UL V0) are rated for temperatures from -40 to +100°C. They are available with stands for all 47 mm versions and in the colors light gray (RAL 7035) or black (RAL 9005).

UCS universal housing with display and membrane keypad

In practice, more and more devices with interactive operation are being used. The UCS electronics housing is perfectly suited for this: As a prepared set to accommodate Raspberry Pi components, as a version with an integrated 2.4-inch touch display, or tailored fully to your wishes. If you need the display or membrane keypad in a different position – this housing series can accommodate the change.

UCS series housings with connection technology

Intelligent devices based on single-board computers or embedded boards require housings that adapt to their requirements. Passive connection components, such as device connectors, field connectors, and BTB connectors, determine the functionality of a device. UCS housings are flexibly adaptable to different applications because removable side panels are ideal for integrating interfaces.

UCS heatsink solutions

Integrable heatsinks and heat spreaders help to control thermal problems. They can be individually tailored to your solution. With the modular design, even complex applications can be integrated into the heat dissipation concept. In addition, a side panel heatsink provides the optimum connection for vertical power components.

FAQs about optional passive heatsinks

Customer-specific heatsinks for ICS series electronics housings
Exploded view of the ICS 50 electronics housing with heatsink
Heat distribution without heatsink with the ICS DIN rail housing
Heat distribution without heatsink with the ICS DIN rail housing
Diagram of the ICS50-B122X98-V-V-7035 electronics housing
Customer-specific heatsinks for ICS series electronics housings

Heatsinks are currently available for the ICS (Industrial Case System, for the DIN rail) and UCS (Universal Case System, for outdoor use) housing series.

More about passive heatsinks
Exploded view of the ICS 50 electronics housing with heatsink

The optimum thermal connection is implemented by individual adjustments of the heatsink. This is usually done by a milling operation on the heatsink.

More about passive heatsinks
Heat distribution without heatsink with the ICS DIN rail housing

The maximum temperature has a particularly high impact on the reliability and service life of your device. With a temperature increase of 10°C the failure rate is doubled.

More about passive heatsinks
Heat distribution without heatsink with the ICS DIN rail housing

Small and powerful components, high data rates, dust, and insufficient ventilation of the housing are reasons for a high temperature difference compared to the environment.

More about passive heatsinks
Diagram of the ICS50-B122X98-V-V-7035 electronics housing

The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of the system. The cases shown differ, on the one hand, in that one features full-surface heating while the other features heating of a hotspot of 20 mm x 20 mm and, on the other hand, in that one has a printed circuit board installed in the housing and one does not have a housing.

More about passive heatsinks
E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.