UCS universal housings consist of two identical housing halves and removable side panels. The corner inserts, available in different versions and colors, connect the halves of the housing and act as guides for the side panels. They are easy to process and can be used in two different housing sizes. The volume of the housings can be increased by adapters and corresponding side panels.
DIN rail adapter for mounting one UCS 125-87-H housing (long side) or UCS 145-125-H housing (short side) onto an NS 35 DIN rail; will be set into the housing instead of a UCS SW 125 side wall; material: polycarbonate; color: light gray, similar to RAL 7035