ST 2,5-QUATTRO-TG - Disconnect terminal block
3038451
No. ELDAS®: 158411535

Disconnect terminal block, The max. load current must not be exceeded by the total current of all connected conductors.
Current and voltage are determined by the plug used., nom. voltage: 400 V, Thermal continuous current Ith: 20 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Simple wiring of very small, flexible conductors
Enables one-handed wiring
No restriction on cross-sections when using conductors with ferrules
Reliable vibration resistance thanks to spring-loaded contact elements
Individual and easy assembly with isolating plug, fuse plug, component connector, and feed-through connector
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories