P-CO - Component connector
3036796
Electrical number: 158946035

Component connector, for installing components that can be individually selected, nom. voltage: 250 V, nominal current: 6 A, connection method: Plug-in connection, pitch: 5.2 mm, depth: 33.2 mm, width: 5.1 mm, height: 24.2 mm, number of positions: 1, color: gray, mounting type: Pluggable (slot)

Product details









Your advantages

For assembly, the spring-cage connections are opened or closed inside the plug with just one turn of a standard screwdriver
Can be used in all disconnect terminal blocks of the range ...-TG with 5.2 mm width or wider, from the PT, ST, QTC and UT series
The P‑CO patented component plug can accommodate components quickly and reliably using spring-cage contacts
A coding recess ensures protection against polarity reversal