P-CO 1N4007/R-L - Component connector
3032457
No. ELDAS®: 158946135

Component connector, with diode1N4007, depth: 33.3 mm, width: 5.2 mm, height: 24.2 mm, number of positions: 1, color: gray, mounting type: Plug-in mounting

Product details








Compatible products


Your advantages

Can be used in all disconnect terminal blocks of the range ...-TG with 5.2 mm width or wider, from the PT, ST, QTC and UT series
For assembly, the spring-cage connections are opened or closed inside the plug with just one turn of a standard screwdriver
The P‑CO patented component plug can accommodate components quickly and reliably using spring-cage contacts
A coding recess ensures protection against polarity reversal