Cable binders for quick and secure bundling, standard version
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland, Pg thread, IP66 protection, angled
Counter nut, for threads Pg16, color: black
Counter nut, for threads Pg36, color: silver-colored
Cable gland made from PP with metric thread, rotatable, IP54 protection
Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
Cable binders ideal for temporary fastening, with locking release, removable
Cable binders for quick and secure bundling, standard version
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 120 mm, height: 80 mm, length: 2000 mm
End sleeves as cable protection, made of brass, for WP-STEEL PVC C