Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 12 mm
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland, metric thread, IP66 protection, angled
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 32 mm
Counter nut, for threads M16, color: gray
Cable gland, metric thread, IP68/69k protection, angled
Hose clamp, material: Steel, galvanized, color: black/silver
Cable protection end sleeve, material: PP, color: gray, flammability rating in acc. with UL 94: HB, inside diameter: 36 mm
Cable protection end sleeve, material: PP, color: gray, flammability rating in acc. with UL 94: HB, inside diameter: 6 mm
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 40 mm
Sealing ring, for threads M40, color: black