Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
Cable binders, made from rust-free stainless steel (AISI 304), suitable for harsh ambient conditions, with ball lock, for quick and secure bundling and fastening
Cable gland, metric thread, IP68/69k protection, with strain relief
Cable drillers, for fast and tool-free bundling of conductors and cables, removable and reusable
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 30 mm, height: 100 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 25 mm, height: 80 mm, length: 2000 mm
Spiral hose, for easy bundling and guiding of cables and conductors, offers protection against slight mechanical strain
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 25 mm, height: 60 mm, length: 2000 mm
Cable gland made from PP with Pg thread, IP65 protection