Cable binders, with molded body-bound rivet, also ideally suited to restricted installation dimensions
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable binders, with molded body-bound rivet, also ideally suited to restricted installation dimensions
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 40 mm, height: 80 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 30 mm, height: 80 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, blue, halogen-free, comprising upper part and mounting base, width: 60 mm, height: 100 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 100 mm, height: 100 mm, length: 2000 mm
Cable gland, metric thread, IP66 protection, straight
Cable binders for quick and secure bundling, standard version
Cable binder base, for cable binders of up to 8 mm, with molded body-bound rivet, 6.5 mm drilling diameter, for material thicknesses up to 3 mm
Cable drillers, for fast and tool-free bundling of conductors and cables, removable and reusable