Spiral hose, for easy bundling and guiding of cables and conductors, offers protection against slight mechanical strain
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 100 mm, height: 100 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 80 mm, height: 60 mm, length: 2000 mm
Cable clamp, for DIN rails
Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
Protective hose, material: PA, UV-resistant: yes, flexible, degree of protection: IP40, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 36 mm, Total length: 10 m
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 30 mm, height: 100 mm, length: 2000 mm
Counter nut, for threads M40, color: silver-colored
Counter nut, for threads M16, color: silver-colored
Cable gland, metric thread, IP68/69k protection, straight