Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 20 mm
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable duct for installation and mounting in control cabinets, gray, comprising upper part and mounting base, width: 30 mm, height: 40 mm, length: 2000 mm
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 25 mm, height: 25 mm, length: 2000 mm
Cable binder base, for cable binders up to 4 mm wide, self-adhesive (rubber) and screwable, 4 mm fixing hole, 4-sided cable binder feed-through
Cable binders for quick and secure bundling, standard version
Cable binders for quick and secure bundling, standard version
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: V0, inside diameter: 6.5 mm, Total length: 50 m
Cable binders for quick and secure bundling, standard version
Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
Cable gland, metric thread, IP66 protection, straight