UL Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
50 V | 10 A |
Connector, number of positions: 1, power contacts: 0, control contacts: 1, Pin, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 2.5 mm2, external cable diameter:3 mm ... 9.5 mm, application: COAX, 75 Ω
General | Order crimp contacts separately |
General | The potential of the EMC connector housing is isolated from the potential of the heavy connector. |
General | Clamps for the clamping range of 3 mm - 6 mm and 6 mm - 9.5 mm |
General | Can be used in Item No.: 1417374 HC-M-02-EMC-M |
General | For 75 Ω coaxial cables |
Product type | EMC insert, modular |
Series | HC-M-EMV |
Application | COAX |
Number of positions | 1 |
Connection profile | 1 |
No. of cable outlets | 1 |
No. of power contacts | 0 |
No. of control contacts | 1 |
Contact material type | turned |
rolled | |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated voltage (III/3) | 48 V |
Rated surge voltage | 0.8 kV |
Rated current | 10 A |
Wave impedance | 75 Ω |
Connection technology | |
Connection technology | Crimp connection |
Conductor connection | |
Conductor cross section | 0.14 mm² ... 2.5 mm² |
Connection cross section AWG | 26 ... 14 |
Stripping length of the individual wire | 8 mm |
Dimensional drawing |
|
Height | 15.5 mm |
Length | 46.2 mm |
Mechanical characteristics | |
Contact diameter | 1.6 mm |
Material Line conductor | Zinc alloy |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Au |
Contact carrier material | PC |
External cable diameter | 3 mm ... 9.5 mm |
Stripping length of the individual wire | 8 mm |
Wave impedance | 75 Ω |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C |
Assembly note | Sheath stripping length: 23 mm, shield length: 13 mm, inner conductor stripping length: 8 mm |
Item number | 1066962 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7ACB |
Product key | AF7ACB |
Catalog page | Page 585 (C-2-2019) |
GTIN | 4055626733975 |
Weight per piece (including packing) | 32.8 g |
Weight per piece (excluding packing) | 31.83 g |
Customs tariff number | 85366900 |
Country of origin | DE |
ECLASS-13.0 | 27440205 |
ETIM 9.0 | EC000438 |
UNSPSC 21.0 | 39121500 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
50 V | 10 A |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |