UL Recognized
Approval ID: E118976| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 50 V | 10 A | |||
Connector, number of positions: 1, power contacts: 0, control contacts: 1, Socket, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 2.5 mm2, external cable diameter:3 mm ... 9.5 mm, application: COAX, 75 Ω
| General | Order crimp contacts separately |
| General | The potential of the EMC connector housing is isolated from the potential of the heavy connector. |
| General | Clamps for the clamping range of 3 mm - 6 mm and 6 mm - 9.5 mm |
| General | Can be used in Item No.: 1417376 HC-M-02-EMC-F |
| General | For 75 Ω coaxial cables |
| Series | HC-M-EMV |
| Application | COAX |
| Number of positions | 1 |
| Connection profile | 1 |
| No. of cable outlets | 1 |
| No. of power contacts | 0 |
| No. of control contacts | 1 |
| Contact material type | turned |
| rolled | |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 48 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 10 A |
| Wave impedance | 75 Ω |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross section | 0.14 mm² ... 2.5 mm² |
| Connection cross section AWG | 26 ... 14 |
| Stripping length of the individual wire | 8 mm |
| Dimensional drawing |
|
| Height | 15.5 mm |
| Length | 45.9 mm |
| Mechanical characteristics | |
| Contact diameter | 1.6 mm |
| Material Line conductor | Zinc alloy |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PC |
| External cable diameter | 3 mm ... 9.5 mm |
| Stripping length of the individual wire | 8 mm |
| Wave impedance | 75 Ω |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Assembly note | Sheath stripping length: 23 mm, shield length: 13 mm, inner conductor stripping length: 8 mm |
| Item number | 1066961 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ACB |
| Product key | AF7ACB |
| GTIN | 4055626733876 |
| Weight per piece (including packing) | 31.77 g |
| Weight per piece (excluding packing) | 31.77 g |
| Customs tariff number | 85366900 |
| Country of origin | DE |
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
| ETIM 9.0 | EC000438 |
| UNSPSC 21.0 | 39121500 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 50 V | 10 A | |||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |