CK1,6-BR-2,50BU OIC AG - Crimp contact
1004383

Crimp contact, contact diameter: 1.6 mm, rolled, Socket, contact material: Cu alloy, nickel-plated, contact surface: silver-plated, connection cross section: 1.5 mm2 ... 2.5 mm2, AWG 16 ... 14, Taped products

Product details








Compatible products