0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing)
Dimensional drawing
Width
34.9 mm
Height
36 mm
Length
51 mm
Contact carrier material
Die-cast zinc alloy
Mechanical data
Insertion/withdrawal cycles
≥ 500
Ambient conditions
Ambient temperature (operation)
-40 °C ... 125 °C
Assembly note
HC-MHR-PE16 ( 1636981) for PE connection extension to 16 mm².
Use wire end protection for PE wires (PE connection screws without wire protection) for housings without lateral connectors, max. thread length of the screw connection 12 mm
When using the module carrier frame in metal housings, the connection of the PE conductor must be ensured via the PE connection provided on the module carrier frame or via a special metal PE module
Item number
1182085
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
AF7ACD
Product key
AF7ACD
GTIN
4063151218737
Weight per piece (including packing)
60 g
Weight per piece (excluding packing)
59.1 g
Customs tariff number
85389000
Country of origin
CN
ECLASS
ECLASS-13.0
27440206
ECLASS-15.0
27440206
ETIM
ETIM 9.0
EC002312
UNSPSC
UNSPSC 21.0
31261500
CSA
Approval ID: 13631
UL Recognized
Approval ID: E118976
UL Recognized
Approval ID: E118976
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.