CK1,6-ER-1,00ST OIC AG
-
Crimp contact
1004360
Crimp contact, contact diameter: 1.6 mm, rolled, Pin, contact material: Cu alloy, nickel-plated, contact surface: silver-plated, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22 ... 17