ZB 8,3,LGS:FORTL.ZAHLEN 11-20
-
Zack marker strip
0803480:0011
Zack marker strip, white, mounting type: latching, for terminal block width: 8.3 mm, text field height: 10.5 mm, text field width: 8.3 mm
Product details
Product type | Labeled terminal marker |
Pitch | 8.3 mm |
Mounting type | latching |
Color | white (RAL 9010) |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | EN ISO 1518-1:2023 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2020-12 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Specification | IEC 60068-2-2:2007-07 |
Result | Test passed |
Procedure | Test Bb |
Duration | 96 h |
Temperature for testing | 120 °C |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 100 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 2 years |
Width | 8.3 mm |
Height | 10.5 mm |
Depth | 4.2 mm |
Pitch | 8.3 mm |
Text field | |
Text field width | 8.3 mm |
Text field height | 10.5 mm |
Item number | 0803480:0011 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG2122 |
Product key | BG2122 |
GTIN | 4055626113937 |
Weight per piece (including packing) | 2,1 g |
Weight per piece (excluding packing) | 2,1 g |
Customs tariff number | 49119900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281101 |
ECLASS-15.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem