BS-WIRE BRAKE-6 SET
-
Wire brake
1645918
Configuration of conductors for cross-sections of 0.5 mm2 ... 6 mm2. Compatible with NS 35 DIN rails and UC-TM 6 or UCT-TM 6 marking material.
Product details
General | Set consists of 5 pieces |
Product type | Mounting material |
Width | 11 mm |
Height | 45 mm |
Length | 70 mm |
External dimensions | |
Outside diameter | 1.6 mm ... 5.8 mm |
Color | black (RAL 9005) |
Material | PC/PBT |
Ambient conditions | |
Ambient temperature (operation) | 5 °C ... 35 °C |
Ambient temperature (storage/transport) | 0 °C ... 60 °C |
Permissible humidity (operation) | 10 % ... 85 % |
Permissible humidity (storage/transport) | 20 % ... 85 % |
Mounting type | NS 35/15, NS 35/7,5 |
Item number | 1645918 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH2XX1 |
Product key | BH2XX1 |
GTIN | 4067923175280 |
Weight per piece (including packing) | 107,1 g |
Weight per piece (excluding packing) | 100 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27182815 |
ECLASS-15.0 | 27182815 |
ETIM
ETIM 9.0 | EC002624 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
CLIPFIX 35-5 V0 - End bracket 3032350
-
CLIPFIX 35 WH - End bracket 0802723
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
SZF 3-1,0X5,5 - Screwdriver 1206612
-
SZF 2-0,8X4,0 - Screwdriver 1204520
Your advantages
Time savings and reduction of search times with fast wire access
Clearly arranged assembly workstations for wiring with orderly wire routing
Marking option reduces the risk of mix-ups with similar cross-sections
Improved accessibility of wires with flexible mounting options
Easy installation due to compatibility with NS 35 DIN rails
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem