US-PML-W200 (25X25) CUS
   - 
  Warning label
    
      1014134
      
      
    
  
      Product details
| Product type | Plant marker | 
| Area of application | Warning labels | 
| Warning identification according to ISO 7010 | |
| Type | Triangle | 
| Marking | |
| Number of individual labels | 16 | 
| Printing | Blank | 
| Identification technology | Thermotransfer | 
| Width | 25.00 mm | 
| Height | 28.32 mm | 
| Depth | 0.08 mm | 
| Length | 25 mm | 
| Foil strength | 60 µm | 
| Adhesive strength | 25 µm | 
| Adhesive | Acrylic | 
| Color | yellow/black | 
| Material | PVC | 
| Components | Silicone-free | 
| Specification | DIN EN ISO 1518-1:2019-10 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 100 °C (121 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Diesel [CAS No. 68476-34-6]  | 
              
              Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 90 °C | 
| Ambient temperature (assembly) | > 10 °C | 
| Recommended ambient temperature (storage/transport) | 22 °C | 
| Recommended humidity (storage/transport) | 50 % ... 55 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 2 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | adhesive | 
| Item number | 1014134 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG8159 | 
| Product key | BG8159 | 
| GTIN | 4046356786720 | 
| Weight per piece (including packing) | 5,03 g | 
| Weight per piece (excluding packing) | 5,03 g | 
| Customs tariff number | 49119900 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 40200203 | 
| ECLASS-15.0 | 40200203 | 
ETIM
| ETIM 9.0 | EC001777 | 
UNSPSC
| UNSPSC 21.0 | 55121700 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
UniSheet - stick-on warning labels, marked according to customer specifications
        Suitable for indoor and outdoor use
        The warning labels conform to the ISO 7010 international standard
        Highly flexible, soft PVC label that adapts well to uneven surfaces
        Frequently searched
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem