Mounting set, for DSUB gender changer contact inserts
Product details
Product type
Data front plate
Dimensional drawing
Length
16 mm
Item number
1656961
Packing unit
20 pc
Minimum order quantity
20 pc
Sales key
AF7EZX
Product key
AF7EZX
GTIN
4046356073899
Weight per piece (including packing)
2,165 g
Weight per piece (excluding packing)
1,439 g
Customs tariff number
74153300
Country of origin
TW
ECLASS
ECLASS-13.0
27144492
ECLASS-15.0
27144492
ETIM
ETIM 10.0
EC002610
UNSPSC
UNSPSC 21.0
31161500
EAC
Approval ID: RU C-DE.A*30.B.01102
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(a)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.